IESNA:LM-63-2002
[TEST]P1461908
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-727-U-T2RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14000.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1580.1 1945.8 2310.5 2414.3 2461.2 2644.0 2870.0 3060.1 3204.4 3314.6 3380.8 3521.3 3934.7 4612.7 5515.8 
6469.4 7387.1 8075.2 8439.0 8170.8 7155.6 5835.5 4372.9 3347.7 2575.1 1921.9 1424.0 1232.0 1036.3 757.9 552.1 
426.3 343.6 257.2 200.3 134.1 60.6 0.0 
1580.1 1949.4 2313.2 2401.4 2445.5 2640.3 2850.7 3033.5 3189.7 3296.2 3362.4 3508.5 3872.2 4539.2 5474.4 
6424.4 7270.5 8011.8 8370.1 8152.4 7253.9 5845.6 4527.3 3365.1 2583.3 1949.4 1425.8 1254.9 1045.5 779.0 559.5 
433.6 354.6 259.1 192.0 131.4 60.6 0.0 
1580.1 1925.6 2295.8 2409.7 2443.7 2634.8 2849.8 3040.8 3218.1 3338.5 3426.7 3561.7 3912.7 4492.4 5286.1 
6202.9 7078.5 7819.8 8292.0 8396.8 7773.0 6536.4 5276.9 4147.9 3152.9 2282.0 1600.3 1405.6 1157.5 851.6 626.5 
463.9 363.8 274.7 196.6 121.3 62.5 0.0 
1580.1 1907.2 2260.0 2421.6 2452.9 2614.6 2838.7 3054.6 3254.0 3412.0 3540.6 3674.7 3948.5 4435.4 5056.4 
5822.6 6652.2 7411.9 8067.9 8457.4 8255.3 7483.6 6234.2 5062.9 3903.5 2678.9 1811.6 1542.5 1254.0 889.3 651.3 
463.0 338.1 249.9 181.9 114.8 57.0 0.0 
1580.1 1875.0 2219.5 2423.5 2485.0 2602.6 2812.1 3031.7 3256.7 3472.6 3669.2 3824.5 4027.5 4377.5 4873.6 
5472.6 6076.2 6717.4 7253.0 7699.5 7908.9 7536.0 6523.6 5400.9 4561.3 3577.4 2373.0 1930.2 1444.2 914.1 655.9 
469.4 339.9 237.9 165.4 102.9 52.4 0.0 
1580.1 1839.2 2147.0 2398.7 2530.1 2615.5 2769.8 2992.2 3221.8 3459.8 3708.7 3938.4 4155.2 4416.1 4775.3 
5182.3 5560.8 5932.9 6356.4 6722.9 7084.0 7208.9 6889.2 6119.3 5069.3 4196.5 3112.5 2651.3 1879.6 1089.6 
708.3 492.4 345.4 233.3 158.0 95.5 47.8 0.0 
1580.1 1795.1 2053.3 2327.9 2528.2 2684.4 2804.7 2967.3 3175.0 3396.4 3641.7 3891.5 4135.0 4412.4 4760.6 
5135.4 5352.2 5569.1 5901.6 6283.8 6758.8 7242.9 7708.7 7854.7 7621.4 7024.3 6161.6 5756.5 4955.4 3237.4 
1645.4 755.2 450.2 284.8 192.0 125.9 62.5 0.0 
1580.1 1737.2 1939.3 2162.6 2410.6 2647.6 2873.6 3054.6 3224.6 3376.2 3559.0 3741.8 3922.8 4143.3 4453.8 
4886.5 5055.5 5141.0 5462.5 5976.0 6729.4 7710.5 8974.6 10359.1 11512.0 12021.0 11715.0 11239.2 10487.7 
8853.3 7021.5 4306.8 1840.1 636.6 268.3 151.6 81.8 0.0 
1580.1 1678.4 1819.9 1995.4 2208.5 2441.9 2696.3 2960.9 3220.0 3453.3 3655.4 3829.1 3972.4 4150.6 4389.5 
4733.1 4970.1 5053.7 5364.2 6007.3 7023.3 8565.8 10312.2 12003.5 13597.4 14853.3 15513.8 15514.7 15193.2 
13286.9 10148.7 5998.1 2649.5 747.8 297.7 183.7 94.6 0.0 
1580.1 1679.4 1818.1 1973.3 2190.1 2424.4 2672.4 2937.9 3193.3 3445.1 3663.7 3841.9 4006.4 4181.8 4430.8 
4763.4 5006.8 5124.4 5435.8 6033.9 7103.3 8563.0 10292.9 11970.4 13573.5 14795.4 15444.9 15452.2 15051.7 
13197.8 10106.4 6032.1 2507.1 710.1 294.9 190.2 94.6 0.0 
1580.1 1623.3 1692.2 1797.9 1922.8 2085.4 2251.7 2436.3 2641.2 2836.9 3015.1 3188.7 3357.8 3536.0 3733.5 
3939.3 4089.1 4158.9 4371.1 4856.2 5864.9 7151.9 8448.2 9700.4 10472.1 10730.2 10531.8 10335.2 9845.5 
8421.6 5788.6 2779.0 755.2 275.6 191.1 142.4 54.2 0.0 
1580.1 1596.7 1638.0 1703.2 1795.1 1907.2 2032.1 2152.5 2280.2 2391.3 2495.1 2590.7 2686.2 2792.8 2918.7 
3036.2 3114.3 3156.6 3374.3 3919.1 4904.8 6328.8 7707.8 8821.2 8855.2 8165.3 7262.2 6952.6 6237.9 4519.0 
2778.1 1245.7 337.2 186.5 154.3 106.6 31.2 0.0 
1580.1 1565.4 1578.3 1611.4 1659.1 1720.7 1777.7 1826.3 1864.9 1884.2 1887.9 1890.6 1905.3 1932.9 1966.0 
2003.6 2005.5 1986.2 2064.3 2353.7 2947.1 3919.1 4753.3 5141.0 4713.8 3710.6 2683.5 2339.9 1800.6 1062.9 
530.1 266.4 162.6 127.7 87.3 47.8 12.9 0.0 
1580.1 1511.2 1458.9 1417.5 1369.8 1322.9 1259.5 1183.3 1087.7 989.4 890.2 798.3 725.8 674.3 647.7 631.1 594.4 
531.9 484.1 450.2 437.3 475.0 578.8 715.7 797.4 722.1 524.6 434.5 321.5 206.7 151.6 111.2 86.4 62.5 42.3 22.0 9.2 0.0 
1580.1 1457.0 1339.4 1216.3 1091.4 952.7 824.1 705.5 601.7 522.7 474.0 441.9 411.6 388.6 370.2 354.6 336.2 318.8 
300.4 283.9 270.1 257.2 245.3 242.5 242.5 226.0 200.3 188.3 167.2 128.6 95.5 74.4 61.6 50.5 39.5 21.1 8.3 0.0 
1580.1 1409.3 1221.8 1049.1 866.3 712.9 593.5 517.2 477.7 446.5 416.2 389.5 363.8 340.8 324.3 308.7 294.0 281.1 
271.0 257.2 244.4 229.7 212.2 192.0 181.9 162.6 141.5 133.2 121.3 107.5 95.5 82.7 73.5 57.0 42.3 23.0 9.2 0.0 
1580.1 1362.4 1135.5 908.6 711.1 595.3 521.8 486.9 454.7 423.5 395.0 367.5 344.5 326.1 309.6 295.8 282.0 269.2 258.1 
245.3 226.9 210.4 194.8 179.1 162.6 140.6 119.4 113.0 104.7 95.5 91.9 85.4 75.3 65.2 52.4 31.2 11.0 0.0 
1580.1 1311.0 1048.2 797.4 633.0 550.3 509.0 476.8 442.8 412.5 384.0 359.2 337.2 322.5 313.3 304.1 294.9 282.0 261.8 
237.9 215.9 194.8 176.4 156.2 137.8 126.8 116.7 112.1 105.6 94.6 83.6 71.7 60.6 52.4 42.3 26.6 8.3 0.0 
1580.1 1284.3 983.0 733.1 596.2 535.6 505.3 474.0 441.9 411.6 383.1 360.1 342.7 332.6 328.9 325.2 316.0 295.8 269.2 
244.4 220.5 189.2 163.5 139.6 124.0 114.8 110.2 110.2 107.5 99.2 87.3 76.3 65.2 57.0 39.5 20.2 8.3 0.0 
1580.1 1262.3 936.1 698.2 572.3 532.8 502.5 475.0 442.8 410.7 384.0 365.6 351.9 348.2 348.2 345.4 336.2 318.8 294.9 
266.4 232.4 201.2 170.9 146.1 133.2 126.8 124.9 124.0 120.3 108.4 94.6 79.9 68.0 53.3 33.1 13.8 4.6 0.0 
1580.1 1256.8 922.4 677.1 566.8 530.1 502.5 474.0 443.7 411.6 386.8 369.3 360.1 360.1 360.1 358.3 353.7 343.6 322.5 
292.1 251.7 215.9 179.1 153.4 140.6 136.9 136.9 136.0 130.5 114.8 98.3 83.6 73.5 49.6 19.3 3.7 0.0 0.0 
1580.1 1243.0 912.3 671.6 567.7 530.1 503.4 473.1 442.8 411.6 386.8 369.3 361.0 362.0 362.9 360.1 355.5 348.2 327.1 
294.9 257.2 216.8 182.8 155.3 141.5 138.7 139.6 138.7 134.1 115.8 98.3 83.6 72.6 57.9 22.0 6.4 0.0 0.0 
